??
CAD model selection
K0713.1918
HELP_VARIABLE
Company
KIPP
Description
K0713 - Ball studs for ball joints DIN 71803
Bill of material
K0713.1918
BESTKIPP
Order No.
K0713.1918
FORM
Form
B
AUSF
version
long, with riveting tenons
D1
diameter
19 mm
D2
thread
- mm
D3
diameter
19 mm
D5
diameter
16 mm
D6
diameter
14 mm
L2
Length
28.0 mm
L3
Length
20 mm
L5
length min.
5.0 mm
L6
Length max.
10.8 mm
L7
Length
18.0 mm
SW
width across flats
0 mm
GEW
Approx. weight
0.0640 kg
BS
Description
Information
Infotext
ROHS
RoHS
Yes
ZTN
Customs tariff number
73181520
EAN
EAN-Nr. Kipp
4059245181469
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Embedded user actions